Feedback

Elige tu idioma

Cerrar

L06-02S-10 6MM tube to R1/4 male elbow fitting, 10 pcs, 0212984

0212984

Artículo No. 0212984

  • Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
  • Fluid: air, water
  • Operating pressure range: -100kPa~1MPa
  • Release collar allows easy removal of tubing without causing damage to the tube
  • This product is not intended for use in potable water systems
  • Fits standard female threads: BSP, BSPT, G, Rc
  • * Sold in Packs of 10
Métrico   Imperial
General
Número de artículo, alternativa E18601535
Peso 139 g
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
Folletos (2)