Feedback

Elige tu idioma

Cerrar

H06-M5-10 6MM tube to M5 male straight fitting, 10 pcs, 0212975

0212975

Artículo No. 0212975

  • Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
  • Fluid: air, water
  • Operating pressure range: -100kPa~1MPa
  • Release collar allows easy removal of tubing without causing damage to the tube
  • This product is not intended for use in potable water systems
  • One-touch male fitting
  • Fits standard female threads: BSP, BSPT, G, Rc
  • * Sold in Packs of 10
Métrico   Imperial
General
Número de artículo, alternativa E18601553
Peso 44 g