Feedback

Elige tu idioma

Cerrar

KK1 Pass through junction box , 0213260

0213260

Artículo No. 0213260

  • Minimize interface wiring and maximize utilization of controller inputs by providing termination/ power distribution points for up to 8 inputs.
  • Inputs/ Outputs can be either current sourcing (PNP), sinking (NPN), or a combination of the two
  • Includes enclosure and cable grips
  • Accessible terminals allow for easy wiring
  • May be installed into "Snap Track" on DIN mounting
  • Solid State logic for long life
  • KK's provide "Pass Through" functionality
  • RPL's provide "AND" Logic functionality
  • RPL can convert PNP signals to NPN and NPN signals to PNP
  • US PAT. #6,812,593
Métrico   Imperial
General
Número de artículo, alternativa E18400000
Peso 182 g
Electrical data
Supply voltage 15 – 35 VDC