Feedback

Elige tu idioma

Cerrar

Textile filters

New textile filters for the vacuum conveyors meet the European food regulation

Fecha 06/04/2016

The material of the textile filters is updated to better meet the demands from the market.

The material chosen complies with the food regulation requirement European directive EC No. 1935/2011 and special directive for plastic material EC No. 10/2011. This update is valid for our vacuum conveyor families piFLOW®f, p and t.

The new filter material has the same performance as the previously used material and the colour is white with stainless steel mesh. The conductivity of this filter material continues to fulfil the ATEX requirements.

Data sheet

Piab AB © 2020 Política de privacidad

Síguenos

Contáctenos