Feedback

Elige tu idioma

Cerrar

Are there several designs or types?

Yes, the Value Line® ejectors come in three designs: "Inline", "T-design" and the "VL206 1/8" which is an aluminium body with 2 cartridges. The T-design is ideal when exhaust needs to be piped away, and the VL206 1/8" is ideal when a higher flow is needed.

Piab AB © 2020 Política de privacidad

Síguenos

Contáctenos