Vacuum pump MINI M20, conn. B, NBR sealings, M20A6-BN - 1
Item number: 3222188
3 Variants

Vacuum pump MINI M20, conn. B, NBR sealings, M20A6-BN

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Login or create account to access all our content and features!

Variants

  • Vacuum pump MINI M20, conn. C, NBR sealings, M20A6-CN
    3222189
  • Vacuum pump MINI M20, conn. B, NBR sealings, M20A6-BN
    3222188
  • Vacuum pump MINI M20, conn. B1, NBR sealings, M20A6-B1N
    0103191

Features

  • Medium vacuum levels to 84 -kPa
  • Small size and low weight
  • Available with connection plate in aluminium (B1) and composite PA (B, C)