COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Read moreFeed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
24.65 | 0.61 | 1.91 | 0.85 | 0.47 | 0.32 | 0.15 | 0 | 0 | 0 | 0 | 0 | 14.47 |
31.9 | 0.72 | 2.33 | 1.017 | 0.61 | 0.42 | 0.3 | 0.17 | 0.042 | 0 | 0 | 0 | 18.9 |
46.4 | 0.93 | 2.97 | 1.27 | 0.93 | 0.57 | 0.4 | 0.3 | 0.21 | 0.13 | 0.064 | 0 | 26.58 |
58 | 1.12 | 2.97 | 1.48 | 1.1 | 0.83 | 0.51 | 0.25 | 0.21 | 0.13 | 0.042 | 0 | 24.81 |
87 | 1.67 | 3.39 | 2.12 | 1.059 | 0.87 | 0.76 | 0.59 | 0.36 | 0.11 | 0.021 | 0 | 24.51 |
Feed pressure | Air consumption | Evacuation time (s/cf) to reach different vacuum levels (-inHg) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
24.65 | 8.21 | 4.25 | 13.026 | 28.32 | 56.63 | 0 | 0 | 0 | 0 | 0 | 14.47 |
31.9 | 9.63 | 2.83 | 9.061 | 21.24 | 39.64 | 62.3 | 82.12 | 0 | 0 | 0 | 18.9 |
46.4 | 12.46 | 2.27 | 6.51 | 13.88 | 28.32 | 48.14 | 73.62 | 110.44 | 178.4 | 0 | 26.58 |
58 | 15.0079 | 2.55 | 6.8 | 12.74 | 21.52 | 39.64 | 67.96 | 104.77 | 198.22 | 0 | 24.81 |
87 | 22.37 | 1.7 | 4.81 | 10.48 | 18.41 | 28.32 | 39.64 | 67.96 | 254.85 | 0 | 24.51 |
Feed pressure | Air consumption | Blow flow (scfm) at different pressure levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg | |
87 | 22.37 | 0.88 | 0.77 | 0.66 | 0.64 | 0.63 | 0.58 | 0.53 | 0.49 | 0.49 | 0.49 | 24.51 |
Use our guide to get recommendations or leave your details and we'll get in touch!
Different product types can’t be compared. Do you want to remove the existing products?