COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Read moreFeed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
24.65 | 2.9 | 5.51 | 3.6 | 2.54 | 1.48 | 0.85 | 0.25 | 0 | 0 | 0 | 0 | 16.24 |
31.9 | 3.43 | 5.72 | 4.24 | 3.18 | 1.91 | 1.17 | 0.95 | 0.55 | 0.15 | 0 | 0 | 21.56 |
43.5 | 4.24 | 5.93 | 5.3 | 3.81 | 2.33 | 1.38 | 1.059 | 0.74 | 0.53 | 0.21 | 0 | 26.58 |
58 | 5.38 | 5.93 | 5.3 | 4.45 | 3.18 | 2.33 | 1.4 | 0.76 | 0.55 | 0.17 | 0 | 25.4 |
Feed pressure | Air consumption | Evacuation time (s/cf) to reach different vacuum levels (-inHg) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
24.65 | 38.79 | 1.13 | 2.83 | 5.66 | 11.33 | 28.32 | 0 | 0 | 0 | 0 | 16.24 |
31.9 | 45.87 | 0.99 | 2.55 | 5.097 | 9.061 | 14.44 | 22.65 | 48.14 | 0 | 0 | 21.56 |
43.5 | 56.63 | 1.076 | 2.38 | 4.33 | 7.56 | 12.49 | 19.17 | 28.6 | 44.77 | 0 | 26.58 |
58 | 71.92 | 0.85 | 1.84 | 3.4 | 5.38 | 8.5 | 16.99 | 25.49 | 48.14 | 127.43 | 25.4 |
Different product types can’t be compared. Do you want to remove the existing products?