COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Read moreFeed pressure | Air consumption | Vacuum flow (scfm) at different vacuum levels (-inHg) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 0 | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
65.25 | 0.61 | 0.74 | 0.66 | 0.53 | 0.38 | 0.23 | 0.17 | 0.13 | 0.064 | 0.015 | 0 | 24.81 |
87 | 0.78 | 0.72 | 0.64 | 0.55 | 0.44 | 0.34 | 0.21 | 0.1 | 0.049 | 0 | 0 | 23.33 |
Feed pressure | Air consumption | Evacuation time (s/cf) to reach different vacuum levels (-inHg) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
psi | scfm | 2 | 5 | 8 | 11 | 14 | 17 | 20 | 23 | 26 | -inHg |
65.25 | 8.21 | 8.5 | 18.69 | 31.71 | 50.97 | 80.7 | 123.18 | 185.48 | 325.64 | 0 | 24.81 |
87 | 10.48 | 8.78 | 18.97 | 30.84 | 46.16 | 67.68 | 104.77 | 185.19 | 0 | 0 | 23.33 |
Different product types can’t be compared. Do you want to remove the existing products?