Skip to content

Help me choose
Item no: 02.33.080 5 VARIANTS

Air carrying unit TC 32

The Air carrying unit is needed for upgrade a piFLOW®p SMART from Conveying Cycle Optimization, CCO to full autotuning functionality. Autotuning functionallity means machine learning software and sophisticated algorithms that run the application to reach the maximum capacity for the conveyed material by controlling the carrying air in the system. The Air carrying unit consist of, among other things, a motor and a butterfly valve.

Read more

VARIANTS

Show all (5)

Features