Suction cup F-BXT35 Silicone detectable, FCM - 1
Item number: 0209633
16 Variants

Suction cup F-BXT35 Silicone detectable, FCM

The F-BXT suction cups are crafted from long-lasting, high-end silicone that meets FDA 21 CFR 177.2600 and EU 1935/2004 standards, with a metal additive for detectability. Its multi-bellow design and extra-long, thin lip provide superior grip on textured or seeded surfaces, like hard bread and lasagna plates. Compatible with Piab’s standard fittings, it operates at low vacuum, minimizing the risk of food product damage during handling.
Login or create account to access all our content and features!

Size

35 mm
Item number: 0209633
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
  • Long lasting high-end silicone material.
  • A low percentage metal additive (Fe) is mixed with the rubber material to make it detectable.
  • The multi-bellow cup has an extra-long and extra thin lip. As a result, it will pick/lift better on the surfaces that are textured or seeded, such as seeded hard bread & lasagna plates.
  • F-BXT 35 is available with Piab’s fittings range used for standard/regular suction cups.
  • Low vacuum level needed to collapse bellows. Reduces risk for damaging the handled food product.