Piab Automotive Oval flat, designed for oblong objects with slightly curved or flat surfaces such as metal sheets in automotive body shop applications. PAOF is designed to handle both dry and oily workpieces and can withstand high shear forces. The cleats prevent thin, sensitive objects from being deformed and give extra friction when the lifting force is parallel to the surface of the object"
Read moreThis is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Different product types can’t be compared. Do you want to remove the existing products?