Double acting. Tapped holes in gripper arms allow for easy jaw attachment. Compatible with standard mounting clamps when combined with the appropriate ADG and a VLR Arm Extension. *Optional sensor: RRK-Y59B, RRK-Y59B-TP, RRK-Y7P or RRK-Y7P-TP Requirements: Maximum air pressure 87 psi (6 bar). Requires filtered dry air.
Read more Read less0
Different product types can’t be compared. Do you want to remove the existing products?