Skip to content

Help me choose
Item no: Swivel arm clamp on 50, pin 16 9 VARIANTS

Swivel arm clamp on, 50mm extension, 16mm pin function attachment

The swivel arm offers unlimited positioning possibilities of the suction cup, making it easy to find the right spot on the object to be handled or hold. Functional attachments are decentralized vacuum pumps or vacuum connections for centralized vacuum systems. They come in several different configurations with special features for energy savings, safety and level compensation. The functional attachment is mounted to a PMAT swivel arm by a fully flexible ball joint or a more rigid and rotating lock-pin/apple core.

Read more
Configure

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

VARIANTS

Show all (9)