Our featherweight! Probably the lightest cobot gripper in the world. At only 270 grams [9 ounces] it lifts up to 5 kilograms [11 pounds] and can be flexibly equipped with various suction units. Its integrated COAX® vacuum ejector is extremely energy efficient, providing a safe and quick hold. With the MCG, customers can maximize the load capacity of even the smallest cobots, reducing investment costs. The MCG is the essence of modular, flexible, light weight design, with a strong yet energy efficient grip on any product.
Read more Request quoteOur featherweight! Probably the lightest cobot gripper in the world. At only 270 grams [9 ounces] it lifts up to 5 kilograms [11 pounds] and can be flexibly equipped with various suction units. Its integrated COAX® vacuum ejector is extremely energy efficient, providing a safe and quick hold. With the MCG, customers can maximize the load capacity of even the smallest cobots, reducing investment costs. The MCG is the essence of modular, flexible, light weight design, with a strong yet energy efficient grip on any product.
0
Different product types can’t be compared. Do you want to remove the existing products?