As reliability and flexibility are the top priorities for manufacturers, Piab's new all-in-one vacuum ejector family offers reliability as a standard, not a premium, and can be tailored to suit any application.
Integrating controls such as valves, switches and sensors, all-in-one ejector units are compact and ideally suited for use in robotic applications and other space-constrained vacuum-based installations. However, the integration of such specialised functions and technologies has its pitfalls. If one part fails, the entire system fails. And if the system fails, the production stops.