Feedback

Choose your language

Close

Suction cups Value Line®

Value Line® suction cups are suitable for standard/basic applications. The program consists of flat-concave, bellows and long-bellows shapes. The suction cups show good performance at a value price. They have long thin lips for good sealing on slightly corrugated surfaces e.g. corrugated cardboard. The products are available globally with off-the-shelf deliveries.


teaser_VL-FC
Value Line® flat suction cups
Suitable for flat or slightly corrugated or curved surfaces. Good stability and little inherent movement.
teaser_VL-BX
Value Line® bellow suction cups
Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates. Volume discounts available for big packs from 30-99 pieces with an even larger discount for big packs of 100 pieces and above.
teaser_VL-BL
Value Line® long bellow suction cups
Suitable for level adjustment. Lifting movement to separate small and thin objects.

Piab AB © 2019 Privacy notice

Follow us

Contact us