Feedback

Choose your language

Close

piFLOW®p SMART

piFLOW®p SMART is a self-optimising vacuum conveyor targeted primarily at industries handling many different materials and/or those in which frequent changes need to be made. piFLOW®p SMART uses machine learning to automatically tune the process, resulting in a flawless flow of materials. Smart enough to configure itself and quickly adjust settings, taking into account environmental conditions such as temperature and humidity, it beats even the most experienced operator every time! Operated through a user-friendly touch screen, piFLOW®p SMART is easy to learn to use and operate. Installation is straightforward, and built-in features, such as the anti-blockage function and air-assisted sensor cleaning, result in a system that requires only minimal amount of maintenance.


Piab AB © 2020 Privacy notice

Follow us

Contact us