If you are having trouble logging in, please clear your cookies 

Feedback

Choose your language

Close

Premium – piFLOW®p SMART

piFLOW®p SMART is a stand-alone system with machine learning software and sophisticated algorithms that run the application to reach the maximum capacity for the conveyed material. To reach the maximum material capacity an air carrying unit is integrated in the system. If there is a vertical lift higher than 8 meters in the conveying pipeline, Piab is offering a pipeline emptying unit to prevent blockage of the pipeline. All the vacuum conveying functions are controlled by the electrical control unit ECU-15S and its software.


piFLOW®p SMART
With each new conveying cycle, the piFLOW®p SMART will prove its name, using machine learning to automatically tune the process by configuring and optimising a flawless flow of materials, set at the correct rate.
teaser_ElectricalControls
Accessories piFLOW®p SMART
Different accessories to optimize your vacuum conveyor. 

Piab AB © 2020 Privacy notice

Follow us

Contact us