Our premium conveyors are designed with a Stainless Steel body (ASTM 316L) and meet the very high hygienic demands of FDA. Piab conveyors are ATEX Dust certified. piFLOW®p and piFLOW®t are ATEX Gas certified. Typical applications are powder and granules transfer, form-fill-seal machines, big bag loading and unloading, drum/bag filling and emptying, mill/sieve/mixer/blender filling, tablet/fragile products transfer, applications in explosive atmosphere, hygienic applications or places where space is at a premium. All conveyors are available with either an ejector driven vacuum pump or with a mechanical pump.