Feedback

Choose your language

Close

Accessories piFLOW®f

Different accessories to optimize your vacuum conveyor.


teaser_pumps-generators-f&i
Vacuum pumps/generators piFLOW®f
To optimize, upgrade or complete a conveyor, Piab offers also the vacuum pumps/generators as a stand alone.
teaser_Feeding-piFLOWi-f
Feeding piFLOW®f
It is important to optimize the feeding point (where the product is conveyed from) for the conveying system to assure maximum capacity and safe transport.
teaser_ConveyorBody
Conveyor body piFLOW®f/i
Parts to connect piFLOW® conveyor to receiving unit, increase batch volume or protect the filter.
teaser_Piping_f&i
Piping piFLOW®f
To complete the conveying system Piab offers stainless steel pipe bends, food grade hoses, different types of pipe fittings, pipeline emptying units, pinch valves and many other solutions.
teaser_Controls
Pneumatic controls piFLOW®f
Piab control units are fully pneumatic operated with an extremely reliable function. The full pneumatic design also removes any source of ignition from the system and at the same time simplifies the validation process.
teaser_ElectricalControls
Electrical controls piFLOW®
The electrical control unit controls the functions of the conveyor and is based on software developed by Piab, making different settings more visual through the user-friendly HMI (Human Machine Interface).
teaser_vacuumfilters
Other piFLOW®f
Vacuum filters, mounting girdles etc.

Piab AB © 2019 Privacy notice

Follow us

Contact us