Feedback

Choose your language

Close

Portable stand

Portable stand C21/C33
  • The portable stand provides for more application possibilities. 
  • Available with 4" sanitary casters.
  • The stand allows a conveyor to be placed over drums 17"-22" in diameter with the drum's height of 14"-35".

Item


Piab AB © 2018 Privacy notice

Follow us

Contact us