Feedback

Choose your language

Close

Level compensator LC25-F3840, G3/8" female, stroke 40, 01.24.959

LevelCompensators-LC

Part no. 01.24.959

Product image may differ from actual product.
  • Adjust differences in levels, for example on lifting devices with several suction cups.
  • Less demand for exact positioning of vacuum handling device.
  • Provides a certain degree of shock and vibration absorption.
  • Allows for soft placement of cups on sensitive or thin objects.
  • Non-rotational design, suitable for use with oval suction cups.
  • Wide range of thread connections and stroke lengths.  
Metric   Imperial
General
Material Steel, Al
Recommended suction cup size, max. Ø125mm (Area: 18.6 in2)
Temperature 32 – 140 °F
Volume 0.40 in³
Weight 5.78 oz
Dimension
Length 0.43 in (B)
Length 2 1.30 in (C)
Length 3 2.80 in (D)
Length 4 0.59 in (F)
Length 5 0.43 in (G)
Length 6 0.31 in (L)
Length 7 6.26 in (R)
Thread G3/8" in
Thread 2 G3/8" in (H)
Thread 3 M25x1.5 in (S)
Width 0.87 in (M)
Width 2 1.26 in (N)
Width 3 0.87 in (P)
Mechanical data
Action range/Stroke 1.57 in
Spring constant 1.54 lbf/in
Spring force 1.26 – 3.71 lbf

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Brochures (1)
Certificates (1)
White papers (1)
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2020 Privacy notice

    Follow us

    Contact us