Feedback

Choose your language

Close

Suction cup U20 HNBR, M5 female, U20.47.02AA

9906867

Part no. U20.47.02AA

  • Suitable for objects with flat or slightly curved surfaces.
  • Also used for concave objects.
Metric   Imperial
General
Curve radius 0.51 in
Movement, vertical max. 0.10 in
Application Glass handling, High/low temp cup (plastic), Mark Free, Plastic injection molded parts
Material HNBR
Suction cup model U
Suction cup shape Universal
Volume 0.06 in³
Weight 0.04 oz
Fitting
Fitting size None
Fitting style Female
Fitting type M-thread
Fitting option None
Dimension
Height 0.55 in
Outer diameter 0.87 in
Performance — lifting forces
Vertical lifting force Parallel lifting force
6 -inHg 1.33 lbf 1.33 lbf
18 -inHg 2.7 lbf 1.98 lbf
27 -inHg 3.6 lbf 2.2 lbf
Material
HNBR 50° Shore A
Color Blue
Hardness 50 °Shore A
Temperature -22 – 284 °F
Material resistance
HNBR 50° Shore A
Alcohol ++
Concentrated acids +
Ethanol N/A
Hydrolysis ++
Methanol N/A
Oil +++
Oxidation +++
Gasoline +++
Wear resistance +++
Weather and ozone +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Spare parts
Part no.
Fitting M5 female 02AA
Suction cup U20 HNBR U20.47

Accessories
Part no.
Fitting 1/8" NPT male, with dual flow control valve 02DC
Fitting 1/8" NPT male, with mesh filter 02AC
Fitting 5xM5 female 02AE
Fitting 5xM5 female, with dual flow control valve 02DE
Fitting G1/8" male, with mesh filter 02AB
Fitting G1/8" male/M5 female 02AD
Fitting G1/8" male/M5 female, PA 02CD
Fitting G1/8" male/M5 female, with dual flow control valve 02DD
Fitting G1/8" male/M5 female, with mesh filter 02AF
Fitting M5 female, with dual flow control valve 02DA
Suction cup U20 Chloroprene U20.10
Suction cup U20 Silicone U20.20
Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Brochures (1)
White papers (1)
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Privacy notice

    Follow us

    Contact us