Evolving ourselves – and the website!  We're excited for you to experience our new beta website, and we would like for you to share your feedback with us so we can improve.          

Explore the new beta website!

Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

Oval Bellows

The oval suction cups are suitable for handling of long and narrow objects and surfaces when maximum lifting force is desired. Oval suction cups are specially suitable for irregular surfaces and when level compensation is desired. This program of oval suction cups has characteristics that are specially suited for handling of metal-sheet material.


teaser_OB_OvalBellows_20x60-65x170
OB - Oval Bellows (20x60–65x170 mm/0.9x2.4"–3.0x7.0")
The oval suction cups are suitable for handling of long and narrow objects and surfaces when maximum lifting force is desired. Oval suction cups are specially suitable for irregular surfaces and when level compensation is desired. This program of oval suction cups has characteristics that are specially suited for handling of metal-sheet material.
teaser_obf-oval_bellows_friction
OBF - Oval Bellows Friction (15x35–65x170 mm/2.0x4.1"–3.2x7.4")
The OBF design is suitable for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry.
teaser_OBL_oval_bellows_long_40x90
OBL - Oval Bellows Long (40x90 mm/1.8X3.7")
Suitable for long, narrow and bent surfaces, for example bottles, pipes or sharply bent sheet parts. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material is mark-free.
group-transp-small
F-OB - Food, Oval Bellows, non-detectable (10x30–30x60 mm/0.39x1.18–1.18x2.36”)
The small oval bellow cups of food contact material (FCM) are suitable for handling of long and narrow packages when maximum lifting force is desired.
group-blue-small
F-OB - Food, Oval Bellows, detectable (10x30–30x60 mm/0.39x1.18–1.18x2.36”)
The small oval bellow cups of food contact material (FCM) are suitable for handling of long and narrow food objects when maximum lifting force is desired.

Piab AB © 2021 Privacy notice

Follow us

Contact us