Feedback

Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


Suction cup BX25P Polyurethane 30/60 with filter, G1/8" male, with dual flow control valve, BX25P.4K.02DB.F

9909116

Part no. BX25P.4K.02DB.F

  • Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
  • Dual hardness allowing strength and stability in conjunction with softness and flexibility.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.
  • Filter disk made of polyester PES4/14 and TPE.
Metric   Imperial
General
Curve radius 0.24 in
Movement, vertical max. 0.33 in
Application Mark Free, Plastic injection molded parts, Dry sheet metal, Corrugated / cardboard
Leakage flow, max. 0.13 scfm
Material Polyurethane (PU30), Polyurethane (PU60)
Suction cup model BX-P
Suction cup shape Multibellows
Valve restriction 0.03 in
Volume 0.18 in³
Weight 0.11 oz
Fitting
Fitting size 1/8"
Fitting style Male
Fitting type G-thread
Fitting option Dual flow control valve
Dimension
Height 1.22 in
Outer diameter 1.02 in
Performance — lifting forces
Vertical lifting force Parallel lifting force
6 -inHg 1.8 lbf 1.12 lbf
18 -inHg 2.92 lbf 2.25 lbf
27 -inHg 3.82 lbf 2.7 lbf
Material
Polyurethane (PU30) Polyurethane (PU60)
Color Yellow Green transparent
Hardness 30 °Shore A 60 °Shore A
Temperature 50 – 122 °F 50 – 122 °F
Material resistance
Polyurethane (PU30) Polyurethane (PU60)
Alcohol N/A N/A
Concentrated acids + +
Ethanol + +
Hydrolysis + +
Methanol - -
Oil +++ +++
Oxidation - -
Gasoline + +
Wear resistance +++ +++
Weather and ozone +++ +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Spare parts
Part no.
Suction cup BX25P Polyurethane 30/60, with filter BX25P.4K.F
Suction cup filter BX25P, 10 pcs 02.01.000

Accessories
Part no.
Fitting 1/8" NPT male, with dual flow control valve 02DC
Fitting 1/8" NPT male, with mesh filter 02AC
Fitting 5xM5 female 02AE
Fitting 5xM5 female, with dual flow control valve 02DE
Fitting G1/8" male, with mesh filter 02AB
Fitting G1/8" male/M5 female 02AD
Fitting G1/8" male/M5 female, with dual flow control valve 02DD
Fitting G1/8" male/M5 female, with mesh filter 02AF
Fitting M5 female 02AA
Fitting M5 female, with dual flow control valve 02DA
Suction cup BX25P Polyurethane 30/60 BX25P.4K
Suction cup BX25P Polyurethane 60 BX25P.4E
Suction cup BX25P Polyurethane 60, with filter BX25P.4E.F
Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Brochures (1)
Certificates (3)
White papers (1)
Training (4)
YouTube videos (1)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us