Feedback

Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


Suction cup BL50-5 Silicone FCM, G1/2" male, BL50-5.21.05AJ

9909655

Part no. BL50-5.21.05AJ

  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004
  • High initial flow, with re-enforced bellows and long, thin lip
  • Suitable for handling difficult-to-handle bags, e.g., bags filled with liquid, frozen food, and for heavy bags
  • Suitable working temperature is -40–392 °F
  • Suitable for level compensation
Metric   Imperial
General
Curve radius 1.18 in
Movement, vertical max. 0.71 in
Application Bag handling, Food contact materials (FDA & EU), non-detectable
Material Silicone (SIL FDA)
Suction cup model BL-5
Suction cup shape Multibellows
Volume 1.59 in³
Weight 1.02 oz
Fitting
Fitting size 1/2"
Fitting style Male
Fitting type G-thread
Fitting option None
Dimension
Height 2.72 in
Outer diameter 1.97 in
Performance — lifting forces
Vertical lifting force Parallel lifting force
6 -inHg 1.8 lbf 2.11 lbf
18 -inHg 5.62 lbf 4.61 lbf
Material
Silicone FDA 40° Shore A
Color Transparent
Hardness 40 °Shore A
Temperature -40 – 392 °F
Material resistance
Silicone FDA 40° Shore A
Alcohol ++
Concentrated acids -
Ethanol N/A
Hydrolysis +
Methanol N/A
Oil -
Oxidation +++
Gasoline -
Wear resistance ++
Weather and ozone +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Spare parts
Part no.
Fitting G1/2" male, bag 05AJ
Suction cup BL50-5 Silicone FCM BL50-5.21

Accessories
Part no.
Fitting 1/2" NPT male, bag 05AL
Support / CAD
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us