Feedback

Choose your language

Close

XLF300 Extra Large Flat cup, G1/2" female, XLF300.30.64UA

0127134

Part no. XLF300.30.64UA

  • Suitable for handling large and heavy sheets, such as glass and metal, with a flat or slightly concave surface.
  • Friction pattern increases safety and capabillity to handle tilted or standing glass/metal sheets.
  • Double lip design increases safety against over-load or tear on the outer lip.
  • Durable and abrasive resistant material reduces the risk for marks.
  • Flat mounting plate facilitates customized mounting interfaces.
  • Auxiliary port, suitable for vacuum sensing or efficient blow-off/release.
Metric   Imperial
General
Curve radius 74.8 in
Movement, vertical max. 0.31 in
Application Glass handling, Mark Free, Dry sheet metal
Material Nitrile-PVC (NPV)
Suction cup model XLF
Suction cup shape Flat
Volume 40.6 in³
Weight 4.49 lb
Fitting
Fitting size 1/2"
Fitting style Female
Fitting type G-thread
Fitting option None
Dimension
Height 1.06 in
Outer diameter 12.0 in
Outer diameter, actuated 12.2 in
Performance — lifting forces, Outer lip
Vertical lifting force Parallel lifting force
6 -inHg 589 lbf 411 lbf
18 -inHg 845 lbf 611 lbf
27 -inHg 1225 lbf 885 lbf
Performance — lifting forces, Inner lip
Vertical lifting force Parallel lifting force
6 -inHg 483 lbf 411 lbf
18 -inHg 719 lbf 611 lbf
27 -inHg 1041 lbf 885 lbf
Material
Nitrile-PVC (NPV)
Color Black
Hardness 50 °Shore A
Temperature 32 – 194 °F
Material resistance
Nitrile-PVC (NPV)
Alcohol ++
Concentrated acids +
Ethanol N/A
Hydrolysis ++
Methanol N/A
Oil +++
Oxidation ++
Gasoline +++
Wear resistance +++
Weather and ozone ++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Values specified in the data sheet are tested at:
Room temperature (20⁰C [68⁰F] ± 3⁰C [5.5⁰F])
Standard atmosphere (101.3 [29.9 inHg] ± 1.0 kPa [0.3 inHg])
Relative humidity 0-100%
Compressed air quality DIN ISO 8573-1 class 4
Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Brochures (2)
Certificates (1)
White papers (2)
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2020 Privacy notice

    Follow us

    Contact us