Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

F110P

F110P
  • Suitable for flat and rough surfaces.
  • Fair stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Dual hardness allowing strength and stability in conjunction with softness and flexibility.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.

Item


Item description
F110P.4K Suction cup F110P Polyurethane 30/60
Part no.: F110P.4K
F110P.5K Suction cup F110P Polyurethane 30/60 with collar for Vacuum Gripper System (VGS)
Part no.: F110P.5K
F110P.5K.G40M Suction cup F110P Polyurethane 30/60, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS)
Part no.: F110P.5K.G40M
F110P.4K.11NA Suction cup F110P Polyurethane 30/60, G3/8" female, with mesh filter
Part no.: F110P.4K.11NA
F110P.4K.11NB Suction cup F110P Polyurethane 30/60, 3/8" NPSF female, with mesh filter
Part no.: F110P.4K.11NB
F110P.4K.11NC Suction cup F110P Polyurethane 30/60, G1/2" female, with mesh filter
Part no.: F110P.4K.11NC
F110P.4K.11VC Suction cup F110P Polyurethane 30/60, G1/2" female, clamp ring with cone valve
Part no.: F110P.4K.11VC
F110P.5K.N40W Suction cup F110P Polyurethane 30/60, brass 3/8" NPSF female
Part no.: F110P.5K.N40W
F110P.4E Suction cup F110P Polyurethane 60
Part no.: F110P.4E
F110P.5E Suction cup F110P Polyurethane 60 with collar for Vacuum Gripper System (VGS)
Part no.: F110P.5E
F110P.5E.G40M Suction cup F110P Polyurethane 60, thread insert G3/8", with mesh filter for Vacuum Gripper System (VGS)
Part no.: F110P.5E.G40M
F110P.5E.N40W Suction cup F110P Polyurethane 60, brass 3/8" NPSF female
Part no.: F110P.5E.N40W
F110P.4E.11NA Suction cup F110P Polyurethane 60, G3/8" female, with mesh filter
Part no.: F110P.4E.11NA
F110P.4E.11NB Suction cup F110P Polyurethane 60, 3/8" NPSF female, with mesh filter
Part no.: F110P.4E.11NB
F110P.4E.11NC Suction cup F110P Polyurethane 60, G1/2" female, with mesh filter
Part no.: F110P.4E.11NC
F110P.4E.11VC Suction cup F110P Polyurethane 60, G1/2" female, clamp ring with cone valve
Part no.: F110P.4E.11VC

Piab AB © 2020 Privacy notice

Follow us

Contact us