Feedback

Choose your language

Close

Suction cup F75P Polyurethane 30/60, thread insert G3/8" male with mesh filter for Vacuum Gripper System (VGS), F75P.5K.G40M

0106830

Part no. F75P.5K.G40M

  • Suitable for flat and rough surfaces.
  • Fair stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Dual hardness allowing strength and stability in conjunction with softness and flexibility.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.
Metric   Imperial
General
Curve radius 5.91 in
Movement, vertical max. 0.08 in
Application Mark Free, Dry sheet metal
Material Polyurethane (PU30), Polyurethane (PU60)
Suction cup model F
Suction cup shape Flat
Volume 1.16 in³
Weight 0.99 oz
Fitting
Fitting size 3/8"
Fitting style Male
Fitting type G-thread
Fitting option Filter mesh
Dimension
Height 0.96 in
Outer diameter 3.03 in
Outer diameter, actuated 3.15 in
Performance — lifting forces
Vertical lifting force Parallel lifting force
6 -inHg 15.7 lbf 9.9 lbf
18 -inHg 43.4 lbf 39.6 lbf
27 -inHg 61.4 lbf 69.2 lbf
Material
Polyurethane (PU30) Polyurethane (PU60)
Color Yellow Green transparent
Hardness 30 °Shore A 60 °Shore A
Temperature 50 – 122 °F 50 – 122 °F
Material resistance
Polyurethane (PU30) Polyurethane (PU60)
Alcohol N/A N/A
Concentrated acids + +
Ethanol + +
Hydrolysis + +
Methanol - -
Oil +++ +++
Oxidation - -
Gasoline + +
Wear resistance +++ +++
Weather and ozone +++ +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Values specified in the data sheet are tested at:
Room temperature (20⁰C [68⁰F] ± 3⁰C [5.5⁰F])
Standard atmosphere (101.3 [29.9 inHg] ± 1.0 kPa [0.3 inHg])
Relative humidity 0-100%
Compressed air quality DIN ISO 8573-1 class 4
Spare parts
Part no.
Suction cup F75P Polyurethane 30/60 with collar for Vacuum Gripper System (VGS) F75P.5K
Cone Valve for Fitting 75 01.00.729

Accessories
Part no.
Thread insert G3/8" male, with O-ring and mesh filter for Vacuum Gripper System (VGS) 01.07.148
Suction cup F75P Polyurethane 60 with collar for Vacuum Gripper System (VGS) F75P.5E
Suction cup F75P Polyurethane 60 F75P.4E
Suction cup F75P Polyurethane 30/60 F75P.4K
Fitting 75, G1/2" female, clamp ring with mesh filter 07NF
Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Brochures (1)
Certificates (3)
White papers (1)
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2019 Privacy notice

    Follow us

    Contact us