Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

F40-2

F40-2
  • Suitable for flat objects.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel.

Item


Item description
F40-2.30 Suction cup F40-2 Nitrile-PVC
Part no.: F40-2.30
F40-2.30.04AA Suction cup F40-2 Nitrile-PVC, 1/8" NPSF female
Part no.: F40-2.30.04AA
F40-2.30.04AB Suction cup F40-2 Nitrile-PVC, G1/4" male, with mesh filter
Part no.: F40-2.30.04AB
F40-2.30.04AC Suction cup F40-2 Nitrile-PVC, 1/4" NPT male, with mesh filter
Part no.: F40-2.30.04AC
F40-2.30.04AD Suction cup F40-2 Nitrile-PVC, G3/8" male, with mesh filter
Part no.: F40-2.30.04AD
F40-2.30.04AE Suction cup F40-2 Nitrile-PVC, 3/8" NPT male, with mesh filter
Part no.: F40-2.30.04AE
F40-2.30.04AF Suction cup F40-2 Nitrile-PVC, 5x1/8" NPSF female
Part no.: F40-2.30.04AF
F40-2.30.04AG Suction cup F40-2 Nitrile-PVC, 1/8" NPSF female, with mesh filter
Part no.: F40-2.30.04AG
F40-2.30.04DA Suction cup F40-2 Nitrile-PVC, 1/8" NPSF female, with dual flow control valve
Part no.: F40-2.30.04DA
F40-2.30.04DB Suction cup F40-2 Nitrile-PVC, G1/4" male, with mesh filter and dual flow control valve
Part no.: F40-2.30.04DB
F40-2.30.04DC Suction cup F40-2 Nitrile-PVC, 1/4" NPT male, with dual flow control valve
Part no.: F40-2.30.04DC
F40-2.30.04DD Suction cup F40-2 Nitrile-PVC, G3/8" male, with mesh filter and dual flow control valve
Part no.: F40-2.30.04DD
F40-2.30.04CA Suction cup F40-2 Nitrile-PVC, 1/8" NPSF female PA
Part no.: F40-2.30.04CA
F40-2.30.04UV Suction cup F40-2 Nitrile-PVC, 1/8" NPSF female, with cone valve
Part no.: F40-2.30.04UV
F40-2.20 Suction cup F40-2 Silicone
Part no.: F40-2.20
F40-2.20.04AA Suction cup F40-2 Silicone, 1/8" NPSF female
Part no.: F40-2.20.04AA
F40-2.20.04AB Suction cup F40-2 Silicone, G1/4" male, with mesh filter
Part no.: F40-2.20.04AB
F40-2.20.04AC Suction cup F40-2 Silicone, 1/4" NPT male, with mesh filter
Part no.: F40-2.20.04AC
F40-2.20.04AD Suction cup F40-2 Silicone, G3/8" male, with mesh filter
Part no.: F40-2.20.04AD
F40-2.20.04AE Suction cup F40-2 Silicone, 3/8" NPT male, with mesh filter
Part no.: F40-2.20.04AE
F40-2.20.04AF Suction cup F40-2 Silicone, 5x1/8" NPSF female
Part no.: F40-2.20.04AF
F40-2.20.04AG Suction cup F40-2 Silicone, 1/8" NPSF female, with mesh filter
Part no.: F40-2.20.04AG
F40-2.20.04DA Suction cup F40-2 Silicone, 1/8" NPSF female, with dual flow control valve
Part no.: F40-2.20.04DA
F40-2.20.04DC Suction cup F40-2 Silicone, NPTG1/4" male, with dual flow control valve
Part no.: F40-2.20.04DC
F40-2.20.04CA Suction cup F40-2 Silicone, 1/8" NPSF female PA
Part no.: F40-2.20.04CA
F40-2.20.04UV Suction cup F40-2 Silicone, 1/8" NPSF female, with cone valve
Part no.: F40-2.20.04UV

Piab AB © 2019 Privacy notice

Follow us

Contact us