Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

F30-2

F30-2
  • Suitable for flat objects.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel.

Item


Item description
F30-2.10 Suction cup F30-2 Chloroprene
Part no.: F30-2.10
F30-2.10.02AA Suction cup F30-2 Chloroprene, M5 female
Part no.: F30-2.10.02AA
F30-2.10.02AB Suction cup F30-2 Chloroprene, G1/8" male, with mesh filter
Part no.: F30-2.10.02AB
F30-2.10.02AC Suction cup F30-2 Chloroprene, 1/8" NPT male, with mesh filter
Part no.: F30-2.10.02AC
F30-2.10.02AD Suction cup F30-2 Chloroprene, G1/8" male/M5 female
Part no.: F30-2.10.02AD
F30-2.10.02AE Suction cup F30-2 Chloroprene, 5xM5 female
Part no.: F30-2.10.02AE
F30-2.10.02AF Suction cup F30-2 Chloroprene, G1/8" male/M5 female, with mesh filter
Part no.: F30-2.10.02AF
F30-2.10.02DA Suction cup F30-2 Chloroprene, M5 female, with dual flow control valve
Part no.: F30-2.10.02DA
F30-2.10.02DB Suction cup F30-2 Chloroprene, G1/8" male, with mesh filter and dual flow control valve
Part no.: F30-2.10.02DB
F30-2.10.02DC Suction cup F30-2 Chloroprene, 1/8" NPT male, with dual flow control valve
Part no.: F30-2.10.02DC
F30-2.10.02DD Suction cup F30-2 Chloroprene, G1/8" male/M5 female, with dual flow control valve
Part no.: F30-2.10.02DD
F30-2.10.02UV Suction cup F30-2 Chloroprene, G1/8" male/M5 female, with cone valve
Part no.: F30-2.10.02UV
F30-2.10.02CD Suction cup F30-2 Chloroprene, G1/8" male/M5 female PA
Part no.: F30-2.10.02CD
F30-2.20 Suction cup F30-2 Silicone
Part no.: F30-2.20
F30-2.20.02AA Suction cup F30-2 Silicone, M5 female
Part no.: F30-2.20.02AA
F30-2.20.02AB Suction cup F30-2 Silicone, G1/8" male, with mesh filter
Part no.: F30-2.20.02AB
F30-2.20.02AC Suction cup F30-2 Silicone, 1/8" NPT male, with mesh filter
Part no.: F30-2.20.02AC
F30-2.20.02AD Suction cup F30-2 Silicone, G1/8" male/M5 female
Part no.: F30-2.20.02AD
F30-2.20.02AE Suction cup F30-2 Silicone, 5xM5 female
Part no.: F30-2.20.02AE
F30-2.20.02AF Suction cup F30-2 Silicone, G1/8" male/M5 female, with mesh filter
Part no.: F30-2.20.02AF
F30-2.20.02DB Suction cup F30-2 Silicone, G1/8" male, with mesh filter and dual flow control valve
Part no.: F30-2.20.02DB
F30-2.20.02DC Suction cup F30-2 Silicone, 1/8" NPT male, with dual flow control valve
Part no.: F30-2.20.02DC
F30-2.20.02DD Suction cup F30-2 Silicone, G1/8" male/M5 female, with dual flow control valve
Part no.: F30-2.20.02DD
F30-2.20.02CD Suction cup F30-2 Silicone, G1/8" male/M5 female PA
Part no.: F30-2.20.02CD
F30-2.20.02UV Suction cup F30-2 Silicone, G1/8" male/M5 female, with cone valve
Part no.: F30-2.20.02UV

Piab AB © 2020 Privacy notice

Follow us

Contact us