Choose your language


We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the website.
Read more

piSAVE® sense Multiple port fitting 03/60 (green), 01.28.719


Part no. 01.28.719

Product image may differ from actual product.
  • Vacuum check valves which allows a few suction cups to miss the object(s) and still maintain enough vacuum level in the system with quick response and release times.
  • The vacuum check valves shall be used in a centralized vacuum system, one for each suction cup.
  • Designing with vacuum check valves will require a smaller vacuum pump and save energy.
  • Suitable for handling different size or different number of leaking or sealed objects such as MDF boards, corrugated cardboards or metal sheets with a flexible handling device.
  • Also suitable for objects with surface leakage around the lip of the suction cup.
  • Available in four sizes with different flow performance/characteristics to suit different degree of leakage on handled material and different size of cups.
  • The smallest sizes are mainly suitable for sealed and smooth materials, such as metal and glass (02/06 for small cups and 03/60 for large cups).
  • The valves are supplied separately for integration or mounted in an Al-fitting with female and male threaded connections to facilitate installation.
Metric   Imperial
Material Al, HNBR, Nitrile (NBR), Thermoplastic Polyurethane (TPE-U)
Pump flow/cup minimum 0.13 (@ 13.3-inHg) Nl/s
Pump flow/cup to close valve 0.78 (@ 0.9 -inHg) Nl/s
Temperature -4 – 176 °F
Valve colour Green
Weight 0.73 oz

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Part no.
piSAVE® sense Assembly tool 16mm 02.02.589
Support / CAD
Training (4)
YouTube videos (2)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us