Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


Selection guide for Suction cups
Metric   Imperial

FC35P

FC35P
  • Suitable for slightly domed and flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
  • Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.

Item


Item description
FC35P.4D Suction cup FC35P Polyurethane 50
Part no.: FC35P.4D
FC35P.4E Suction cup FC35P Polyurethane 60
Part no.: FC35P.4E
FC35P.4D.04AG Suction cup FC35P Polyurethane 50, 1/8" NPSF female, with mesh filter
Part no.: FC35P.4D.04AG
FC35P.4E.04AG Suction cup FC35P Polyurethane 60, 1/8" NPSF female, with mesh filter
Part no.: FC35P.4E.04AG
FC35P.4D.04AA Suction cup FC35P Polyurethane 50, 1/8" NPSF female
Part no.: FC35P.4D.04AA
FC35P.4D.04DA Suction cup FC35P Polyurethane 50, 1/8" NPSF female, with dual flow control valve
Part no.: FC35P.4D.04DA
FC35P.4D.04AB Suction cup FC35P Polyurethane 50, G1/4" male, with mesh filter
Part no.: FC35P.4D.04AB
FC35P.4E.04AB Suction cup FC35P Polyurethane 60, G1/4" male, with mesh filter
Part no.: FC35P.4E.04AB
FC35P.4D.04DB Suction cup FC35P Polyurethane 50, G1/4" male, with dual flow control valve
Part no.: FC35P.4D.04DB
FC35P.4D.04AC Suction cup FC35P Polyurethane 50, 1/4" NPT male, with mesh filter
Part no.: FC35P.4D.04AC
FC35P.4D.04AD Suction cup FC35P Polyurethane 50, G3/8" male, with mesh filter
Part no.: FC35P.4D.04AD
FC35P.4E.04AD Suction cup FC35P Polyurethane 60, G3/8" male, with mesh filter
Part no.: FC35P.4E.04AD
FC35P.4E.04DD Suction cup FC35P Polyurethane 60, G3/8" male, with dual flow control valve
Part no.: FC35P.4E.04DD
FC35P.4E.04AF Suction cup FC35P Polyurethane 60, 5x1/8" NPSF female
Part no.: FC35P.4E.04AF
FC35P.4E.04AA Suction cup FC35P Polyurethane 60, 1/8" NPSF female
Part no.: FC35P.4E.04AA
FC35P.4E.04AC Suction cup FC35P Polyurethane 60, 1/4" NPT male, with mesh filter
Part no.: FC35P.4E.04AC
FC35P.4E.04AE Suction cup FC35P Polyurethane 60, 3/8" NPT male, with mesh filter
Part no.: FC35P.4E.04AE
FC35P.4E.04DC Suction cup FC35P Polyurethane 60, 1/4" NPT male, with dual flow control valve
Part no.: FC35P.4E.04DC
FC35P.4E.04DE Suction cup FC35P Polyurethane 60, 3/8" NPT male, with dual flow control valve
Part no.: FC35P.4E.04DE

Piab AB © 2017 Legal notice

Follow us

Contact us