Feedback

Choose your language

Close

Suction cup FC100P Polyurethane 40, G1/2" female, FC100P.4C.07NF

0103740

Part no. FC100P.4C.07NF

  • Suitable for slightly domed and flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
  • Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.
Metric   Imperial
General
Curve radius 4.33 in
Movement, vertical max. 0.40 in
Application Mark Free, Dry sheet metal
Material Polyurethane (PU40)
Suction cup model FC
Suction cup shape Flat Concave
Volume 4.88 in³
Weight 2.26 oz
Fitting
Fitting size 1/2"
Fitting style Female
Fitting type G-thread
Fitting option Filter mesh
Dimension
Height 1.57 in
Outer diameter 3.94 in
Performance — lifting forces
Vertical lifting force Parallel lifting force
6 -inHg 30.8 lbf 39.6 lbf
18 -inHg 63.8 lbf 71.5 lbf
27 -inHg 84.8 lbf 94.4 lbf
Material
Polyurethane (PU40)
Color Red transparent
Hardness 40 °Shore A
Temperature 50 – 122 °F
Material resistance
Polyurethane (PU40)
Alcohol N/A
Concentrated acids +
Ethanol +
Hydrolysis +
Methanol -
Oil +++
Oxidation -
Gasoline +
Wear resistance +++
Weather and ozone +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Spare parts
Part no.
Suction cup FC100P Polyurethane 40 FC100P.4C
Fitting 75, G1/2" female, clamp ring with mesh filter 07NF

Accessories
Part no.
Suction cup FC100P Polyurethane 60 FC100P.4E
Suction cup FC100P Polyurethane 40 with collar for Vacuum Gripper System (VGS) FC100P.5C
Suction cup FC100P Polyurethane 60 with collar for Vacuum Gripper System (VGS) FC100P.5E
Fitting 75, 1/8" NPSF female, clamp ring with mesh filter 07NA
Fitting 75, G3/8" female, clamp ring with mesh filter 07ND
Fitting 75, 3/8" NPSF female, with mesh filter 07NE
Thread insert G3/8" male, with O-ring and mesh filter for Vacuum Gripper System (VGS) 01.07.148
Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Brochures (1)
White papers (1)
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us