Feedback

Choose your language

Close

Suction cup P-D27 Silicone 1/4" NPT male composite, detectable, FCM , PD27.DS40.NT14MDC.00

0207027

Part no. PD27.DS40.NT14MDC.00

  • The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
  • Long lasting high-end silicone material
  • A low percentage metal additive (Fe) is mixed with the rubber material to make it detectable.
  • Suitable for pralines, such as chocolates
  • Available with male threaded food grade, detectable plastic fittings or acid proof stainless steel fittings.
  • Easy to clean with hygienic design. No dust/dirt pockets.
Metric   Imperial
General
Curve radius 1.10 in
Application Food contact materials (FDA & EU), detectable
Material Silicone (SIL detectable FCM), Composite
Suction cup model P-D
Suction cup shape Deep
Tightening torque, max. 9.6 lb ft
Volume 0.38 in³
Weight 0.25 oz
Fitting
Fitting size 1/4"
Fitting style Male
Fitting type NPT-thread
Fitting option None
Dimension
Height 1.44 in
Outer diameter 1.06 in
Performance — lifting forces
Vertical lifting force Parallel lifting force
3 -inHg 0.72 lbf 1.71 lbf
6 -inHg 1.24 lbf 3.03 lbf
12 -inHg 1.82 lbf 4.81 lbf
Material
Silicone (SIL detectable FCM)
Color Blue
Hardness 40 °Shore A
Temperature -40 – 392 °F
Material resistance
Silicone (SIL detectable FCM)
Alcohol ++
Concentrated acids -
Ethanol N/A
Hydrolysis +
Methanol N/A
Oil -
Oxidation +++
Gasoline -
Wear resistance ++
Weather and ozone +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Spare parts
Part no.
Suction cup P-D27 Silicone detectable, FCM PD27.DS40
Fitting 1/4"NPT Male, composite, F-BX15-20 P-D27 02.07.146

Accessories
Part no.
Fitting 1/4"NPT Male, composite, F-BX15-20 P-D27 02.07.146
Fitting G1/4" Male, composite, F-BX15-20 P-D27 02.07.145
Fitting 1/8"NPT Male, composite, F-BX15-20 P-D27 02.07.144
Fitting G1/8" Male, composite, F-BX15-20 P-D27 02.07.143
Fitting 1/4"NPT Male, SS, F-BX15-20 P-D27 02.07.142
Fitting G1/4" Male, SS, F-BX15-20 P-D27 02.07.141
Fitting 1/8"NPT Male, SS, F-BX15-20 P-D27 02.07.140
Fitting G1/8" Male, SS, F-BX15-20 P-D27 02.07.139
Support / CAD
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Privacy notice

    Follow us

    Contact us