Feedback

Choose your language

Close

Selection guide for Suction cups
Metric   Imperial

D30-2

D30-2
  • Suitable for objects with curved or irregular surfaces
  • Grips around corners and edges.

Item


Item description
D30-2.10 Suction cup D30-2 Chloroprene
Part no.: D30-2.10
D30-2.20 Suction cup D30-2 Silicone
Part no.: D30-2.20
D30-2.10.02AA Suction cup D30-2 Chloroprene, M5 female
Part no.: D30-2.10.02AA
D30-2.10.02AB Suction cup D30-2 Chloroprene, G1/8" male, with mesh filter
Part no.: D30-2.10.02AB
D30-2.10.02AC Suction cup D30-2 Chloroprene, 1/8" NPT male, with mesh filter
Part no.: D30-2.10.02AC
D30-2.10.02AD Suction cup D30-2 Chloroprene, G1/8" male/M5 female
Part no.: D30-2.10.02AD
D30-2.10.02AF Suction cup D30-2 Chloroprene, G1/8" male/M5 female, with mesh filter
Part no.: D30-2.10.02AF
D30-2.10.02DB Suction cup D30-2 Chloroprene, G1/8" male, with mesh filter and dual flow control valve
Part no.: D30-2.10.02DB
D30-2.10.02DD Suction cup D30-2 Chloroprene, G1/8" male/M5 female, with dual flow control valve
Part no.: D30-2.10.02DD
D30-2.20.02AA Suction cup D30-2 Silicone, M5 female
Part no.: D30-2.20.02AA
D30-2.20.02AB Suction cup D30-2 Silicone, G1/8" male, with mesh filter
Part no.: D30-2.20.02AB
D30-2.20.02AC Suction cup D30-2 Silicone, 1/8" NPT male, with mesh filter
Part no.: D30-2.20.02AC
D30-2.20.02AD Suction cup D30-2 Silicone, G1/8" male/M5 female
Part no.: D30-2.20.02AD
D30-2.20.02AE Suction cup D30-2 Silicone, 5xM5 female
Part no.: D30-2.20.02AE
D30-2.20.02AF Suction cup D30-2 Silicone, G1/8" male/M5 female, with mesh filter
Part no.: D30-2.20.02AF
D30-2.20.02DC Suction cup D30-2 Silicone, 1/8" NPT male, with dual flow control valve
Part no.: D30-2.20.02DC
D30-2.20.02CD Suction cup D30-2 Silicone, G1/8" male/M5 female, PA
Part no.: D30-2.20.02CD

Piab AB © 2018 Privacy notice

Follow us

Contact us