Feedback

Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


Suction cup D50 Chloroprene, 1/8" NPSF female, D50.10.05AA

0101721

Part no. D50.10.05AA

  • Suitable for objects with curved or irregular surfaces
  • Grips around corners and edges.
Metric   Imperial
General
Curve radius 0.98 in
Movement, vertical max. 0.39 in
Application Plastic injection molded parts, Dry sheet metal
Material Chloroprene (CR)
Suction cup model D
Suction cup shape Deep
Volume 0.92 in³
Weight 0.63 oz
Fitting
Fitting size 1/8"
Fitting style Female
Fitting type NPSF-thread
Fitting option None
Dimension
Height 1.59 in
Outer diameter 2.09 in
Performance — lifting forces
Vertical lifting force Parallel lifting force
6 -inHg 8.09 lbf 6.72 lbf
18 -inHg 17.5 lbf 9.6 lbf
27 -inHg 22 lbf 10.7 lbf
Material
Chloroprene (CR)
Color Black
Hardness 50 °Shore A
Temperature -40 – 230 °F
Material resistance
Chloroprene (CR)
Alcohol ++
Concentrated acids -
Ethanol N/A
Hydrolysis ++
Methanol N/A
Oil +
Oxidation ++
Gasoline +
Wear resistance +++
Weather and ozone ++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Spare parts
Part no.
Fitting 1/8" NPSF female, 50 05AA
Suction cup D50 Chloroprene D50.10

Accessories
Part no.
Fitting G1/4" male, 50, with mesh filter 05AB
Fitting 1/4" NPT male, with mesh filter 05AC
Fitting G3/8" male, 50, with mesh filter 05AD
Fitting 3/8" NPT male, with mesh filter 05AE
Fitting 5x1/8" NPSF female, 50 05AF
Fitting 1/8" NPSF female, 50, with mesh filter 05AG
Fitting G1/8" male, 50, with mesh filter 05AI
Fitting 1/8" NPSF female, 50, PA 05CA
Fitting 1/8" NPSF female, 50, with dual flow control valve 05DA
Fitting G1/4" male, with dual flow control valve 05DB
Fitting 1/4" NPT male, with dual flow control valve 05DC
Fitting G3/8" male, 50, with mesh filter and dual flow control valve 05DD
Fitting 3/8" NPT male, with dual flow control valve 05DE
Fitting 5x1/8" NPSF female, 50, with dual flow control valve 05DF
Suction cup D50 Silicone D50.20
Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Brochures (1)
Certificates (1)
White papers (1)
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us