Feedback

Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


Suction cup DCF110P Polyurethane 60, T-slot, with mesh filter, DCF110P.4S.T2MR

0206549

Part no. DCF110P.4S.T2MR

  • Special designed friction cups for domed or flat oily surfaces, such as sheets in metal forming processes.
  • Long lasting material, normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
  • Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
  • Thin design that easily will follow convex or concave surfaces. The thin and pliable design in combination with a special inner friction pattern will maximize grip performance.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory, even after hundreds of thousands of cycles.
Metric   Imperial
General
Curve radius 6.02 in
Movement, vertical max. 0.63 in
Application Oily sheet metal
Material Polyurethane (PU60)
Suction cup model DCF
Suction cup shape Deep Concave
Volume 6.72 in³
Weight 4.12 oz
Fitting
Fitting style T-slot
Fitting option Filter mesh
Dimension
Height 1.97 in
Outer diameter 4.43 in
Outer diameter, actuated 4.77 in
Performance — lifting forces, Oily metal sheet
Vertical lifting force Parallel lifting force
18 -inHg 70.4 lbf 64.3 lbf
27 -inHg 97.3 lbf 80.5 lbf
Performance — lifting forces, Dry metal sheet
Vertical lifting force Parallel lifting force
18 -inHg 70.8 lbf 84.8 lbf
27 -inHg 98 lbf 129 lbf
Material
Polyurethane (PU60)
Color Orange
Hardness 60 °Shore A
Temperature 50 – 122 °F
Material resistance
Polyurethane (PU60)
Alcohol N/A
Concentrated acids +
Ethanol +
Hydrolysis +
Methanol -
Oil +++
Oxidation -
Gasoline +
Wear resistance +++
Weather and ozone +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Brochures (1)
White papers (1)
Training (4)
YouTube videos (1)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us