Feedback

Choose your language

Close

Suction cup B35XP Polyurethane 30/60, G1/8" male with mesh filter, B35XP.4K.04AI

0205100

Part no. B35XP.4K.04AI

  • Suitable for limited level adjustment with good stability.
  • Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
  • In the two-colored suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.
Metric   Imperial
General
Curve radius 0.63 in
Movement, vertical max. 0.37 in
Application Plastic injection molded parts, Corrugated / cardboard
Material Polyurethane (PU30), Polyurethane (PU60)
Suction cup model B-XP
Suction cup shape Bellows
Volume 0.27 in³
Weight 0.23 oz
Fitting
Fitting size 1/8"
Fitting style Male
Fitting type G-thread
Fitting option Filter mesh
Dimension
Height 1.20 in
Outer diameter 1.46 in
Performance — lifting forces
Vertical lifting force Parallel lifting force
6 -inHg 3.82 lbf 3.37 lbf
18 -inHg 8.77 lbf 6.74 lbf
27 -inHg 11.2 lbf 8.99 lbf
Material
Polyurethane (PU60) Polyurethane (PU30)
Color Green transparent Yellow
Hardness 60 °Shore A 30 °Shore A
Temperature 50 – 122 °F 50 – 122 °F
Material resistance
Polyurethane (PU60) Polyurethane (PU30)
Alcohol N/A N/A
Concentrated acids + +
Ethanol + +
Hydrolysis + +
Methanol - -
Oil +++ +++
Oxidation - -
Gasoline + +
Wear resistance +++ +++
Weather and ozone +++ +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Spare parts
Part no.
Fitting G1/8" male, 40, with mesh filter 04AI
Suction cup B35XP Polyurethane 30/60 B35XP.4K

Accessories
Part no.
Fitting 3/8" NPT male, with mesh filter 04AE
Fitting 1/8" NPSF female, 30–40, with mesh filter 04AG
Fitting G1/4" male, 30–40, with mesh filter 04AB
Fitting 1/4" NPT male, with mesh filter 04AC
Fitting G3/8" male, 30–40, with mesh filter 04AD
Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Brochures (1)
Certificates (2)
White papers (1)
Training (4)
YouTube videos (1)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Privacy notice

    Follow us

    Contact us