Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


B75-2

B75-2
  • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • Lifting movement to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.
  • Filter disk made of PE.

Item


Item description
B75-2.20.07NA Suction cup B75-2 Silicone with filter, 1/8" NPSF female, with mesh filter
Part no.: B75-2.20.07NA
B75-2.20.07ND Suction cup B75-2 Silicone with filter, G3/8" female, with mesh filter
Part no.: B75-2.20.07ND
B75-2.20.07NE Suction cup B75-2 Silicone with filter, 3/8" NPSF female, with mesh filter
Part no.: B75-2.20.07NE
B75-2.20.07NF Suction cup B75-2 Silicone, G1/2" female, with mesh filter
Part no.: B75-2.20.07NF
B75-2.30.07NA Suction cup B75-2 Nitrile-PVC with filter, 1/8" NPSF female, with mesh filter
Part no.: B75-2.30.07NA
B75-2.30.07ND Suction cup B75-2 Nitrile-PVC with filter, G3/8" female, with mesh filter
Part no.: B75-2.30.07ND
B75-2.30.07NE Suction cup B75-2 Nitrile-PVC with filter, 3/8" NPSF female, with mesh filter
Part no.: B75-2.30.07NE
B75-2.30.07NF Suction cup B75-2 Nitrile-PVC with filter, G1/2" female, with mesh filter
Part no.: B75-2.30.07NF
B75-2.30 Suction cup B75-2 Nitrile-PVC, with filter
Part no.: B75-2.30
B75-2.20 Suction cup B75-2 Silicone, with filter
Part no.: B75-2.20
B75-2.20.07UA Suction cup B75-2 Silicone, 1/8" NPSF female Al, with mesh filter
Part no.: B75-2.20.07UA
B75-2.20.07UB Suction cup B75-2 Silicone, 3/8" NPSF female Al, with mesh filter
Part no.: B75-2.20.07UB
B75-2.20.07UH Suction cup B75-2 Silicone, 1/4" NPT female Al, with mesh filter & 10-32 addl. conn.
Part no.: B75-2.20.07UH
B75-2.30.07UA Suction cup B75-2 Nitrile-PVC, 1/8" NPSF female Al, with mesh filter
Part no.: B75-2.30.07UA
B75-2.30.07UB Suction cup B75-2 Nitrile-PVC, 3/8" NPSF female Al, with mesh filter
Part no.: B75-2.30.07UB
B75-2.30.07UD Suction cup B75-2 Nitrile-PVC, G1/2" female Al, with mesh filter
Part no.: B75-2.30.07UD
B75-2.30.07UH Suction cup B75-2 Nitrile-PVC, 1/4" NPT female Al, with mesh filter & 10-32 addl. conn.
Part no.: B75-2.30.07UH
B75-2.30.W Suction cup B75-2 Nitrile-PVC, with filter & washer
Part no.: B75-2.30.W
B75-2.20.W Suction cup B75-2 Silicone, with filter & washer
Part no.: B75-2.20.W
B75-2.20.07UD Suction cup B75-2 Silicone, G1/2" female Al, with mesh filter
Part no.: B75-2.20.07UD

Piab AB © 2017 Legal notice

Follow us

Contact us