Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


B50-2

B50-2
  • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • Lifting movement to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.
  • Filter disk made of PE.

Item


Item description
B50-2.30 Suction cup B50-2 Nitrile-PVC, with filter disk
Part no.: B50-2.30
B50-2.20 Suction cup B50-2 Silicone, with filter disk
Part no.: B50-2.20
B50-2.20.05AA Suction cup B50-2 Silicone, 1/8" NPSF female
Part no.: B50-2.20.05AA
B50-2.20.05AB Suction cup B50-2 Silicone with filter, G1/4" male, with mesh filter
Part no.: B50-2.20.05AB
B50-2.20.05AC Suction cup B50-2 Silicone, 1/4" NPT male, with mesh filter
Part no.: B50-2.20.05AC
B50-2.20.05AD Suction cup B50-2 Silicone with filter, G3/8" male, with mesh filter
Part no.: B50-2.20.05AD
B50-2.20.05AE Suction cup B50-2 Silicone, 3/8" NPT male, with mesh filter
Part no.: B50-2.20.05AE
B50-2.20.05AF Suction cup B50-2 Silicone with filter, 5x1/8" NPSF female
Part no.: B50-2.20.05AF
B50-2.20.05AG Suction cup B50-2 Silicone with filter, 1/8" NPSF female, with mesh filter
Part no.: B50-2.20.05AG
B50-2.20.05DA Suction cup B50-2 Silicone with filter, 1/8" NPSF female, with dual flow control valve
Part no.: B50-2.20.05DA
B50-2.30.05AA Suction cup B50-2 Nitrile-PVC, 1/8" NPSF female
Part no.: B50-2.30.05AA
B50-2.30.05AB Suction cup B50-2 Nitrile-PVC with filter, G1/4" male, with mesh filter
Part no.: B50-2.30.05AB
B50-2.30.05AC Suction cup B50-2 Nitrile-PVC, 1/4" NPT male, with mesh filter
Part no.: B50-2.30.05AC
B50-2.30.05AD Suction cup B50-2 Nitrile-PVC with filter, G3/8" male, with mesh filter
Part no.: B50-2.30.05AD
B50-2.30.05AE Suction cup B50-2 Nitrile-PVC, 3/8" NPT male, with mesh filter
Part no.: B50-2.30.05AE
B50-2.30.05AF Suction cup B50-2 Nitrile-PVC with filter, 5x1/8" NPSF female
Part no.: B50-2.30.05AF
B50-2.30.05AG Suction cup B50-2 Nitrile-PVC with filter, 1/8" NPSF female, with mesh filter
Part no.: B50-2.30.05AG
B50-2.30.05DA Suction cup B50-2 Nitrile-PVC with filter, 1/8" NPSF female, with dual flow control valve
Part no.: B50-2.30.05DA
B50-2.30.05DB Suction cup B50-2 Nitrile-PVC with filter, G1/4" male, with dual flow control valve and mesh filter
Part no.: B50-2.30.05DB
B50-2.20.05CA Suction cup B50-2 Silicone with filter, 1/8" NPSF female, PA
Part no.: B50-2.20.05CA
B50-2.30.05CA Suction cup B50-2 Nitrile-PVC with filter, 1/8" NPSF female, PA
Part no.: B50-2.30.05CA

Piab AB © 2017 Legal notice

Follow us

Contact us