Feedback

Choose your language

Close

We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more


B30-2

B30-2
  • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • The lifting movement can be used to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.

Item


Item description
B30-2.10 Suction cup B30-2 Chloroprene
Part no.: B30-2.10
B30-2.20 Suction cup B30-2 Silicone
Part no.: B30-2.20
B30-2.10.04AA Suction cup B30-2 Chloroprene, 1/8" NPSF female
Part no.: B30-2.10.04AA
B30-2.10.04AB Suction cup B30-2 Chloroprene, G1/4" male, with mesh filter
Part no.: B30-2.10.04AB
B30-2.10.04AC Suction cup B30-2 Chloroprene, 1/4" NPTmale, with mesh filter
Part no.: B30-2.10.04AC
B30-2.10.04AD Suction cup B30-2 Chloroprene, G3/8" male, with mesh filter
Part no.: B30-2.10.04AD
B30-2.10.04AE Suction cup B30-2 Chloroprene, 3/8" NPT male, with mesh filter
Part no.: B30-2.10.04AE
B30-2.10.04AF Suction cup B30-2 Chloroprene, 5x1/8" NPSF female
Part no.: B30-2.10.04AF
B30-2.10.04AG Suction cup B30-2 Chloroprene, 1/8" NPSF female, with mesh filter
Part no.: B30-2.10.04AG
B30-2.10.04DA Suction cup B30-2 Chloroprene, 1/8" NPSF female, with dual flow control valve
Part no.: B30-2.10.04DA
B30-2.10.04DB Suction cup B30-2 Chloroprene, G1/4" male, with dual flow control valve
Part no.: B30-2.10.04DB
B30-2.10.04DC Suction cup B30-2 Chloroprene, 1/4" NPT male, with dual flow control valve
Part no.: B30-2.10.04DC
B30-2.10.04DD Suction cup B30-2 Chloroprene, G3/8" male, with dual flow control valve
Part no.: B30-2.10.04DD
B30-2.20.04AA Suction cup B30-2 Silicone, 1/8" NPSF female
Part no.: B30-2.20.04AA
B30-2.20.04AB Suction cup B30-2 Silicone, G1/4" male, with mesh filter
Part no.: B30-2.20.04AB
B30-2.20.04AC Suction cup B30-2 Silicone, 1/4" NPT male, with mesh filter
Part no.: B30-2.20.04AC
B30-2.20.04AD Suction cup B30-2 Silicone, G3/8" male, with mesh filter
Part no.: B30-2.20.04AD
B30-2.20.04AE Suction cup B30-2 Silicone, 3/8" NPT male, with mesh filter
Part no.: B30-2.20.04AE
B30-2.20.04AF Suction cup B30-2 Silicone, 5x1/8" NPSF female
Part no.: B30-2.20.04AF
B30-2.20.04AG Suction cup B30-2 Silicone, 1/8" NPSF female, with mesh filter
Part no.: B30-2.20.04AG
B30-2.20.04DA Suction cup B30-2 Silicone, 1/8" NPSF female, with dual flow control valve
Part no.: B30-2.20.04DA
B30-2.20.04DB Suction cup B30-2 Silicone, G1/4" male, with dual flow control valve
Part no.: B30-2.20.04DB
B30.2.20.04DD Suction cup B30-2 Silicone, G3/8" male, with dual flow control valve
Part no.: B30.2.20.04DD
B30-2.20.04DF Suction cup B30-2 Silicone, 5x1/8" NPSF female, with dual flow control valve
Part no.: B30-2.20.04DF
B30-2.37 Suction cup B30-2 HNBR
Part no.: B30-2.37
B30-2.37.04AG Suction cup B30-2 HNBR, 1/8" NPSF female, with mesh filter
Part no.: B30-2.37.04AG
B30-2.37.04AB Suction cup B30-2 HNBR, G1/4" male, with mesh filter
Part no.: B30-2.37.04AB
B30-2.37.04AD Suction cup B30-2 HNBR, G3/8" male, with mesh filter
Part no.: B30-2.37.04AD
B30-2.10.04CA Suction cup B30-2 Chloroprene, 1/8" NPSF female, PA
Part no.: B30-2.10.04CA
B30-2.20.04CA Suction cup B30-2 Silicone, 1/8" NPSF female, PA
Part no.: B30-2.20.04CA
B30-2.37.04AA Suction cup B30-2 HNBR, 1/8" NPSF female
Part no.: B30-2.37.04AA
B30-2.37.04AC Suction cup B30-2 HNBR, 1/4" NPT male, with mesh filter
Part no.: B30-2.37.04AC
B30-2.37.04AE Suction cup B30-2 HNBR, 3/8" NPT male, with mesh filter
Part no.: B30-2.37.04AE
B30-2.37.04AF Suction cup B30-2 HNBR, 5x1/8" NPSF female
Part no.: B30-2.37.04AF
B30-2.37.04DA Suction cup B30-2 HNBR, 1/8" NPSF female, with dual flow control valve
Part no.: B30-2.37.04DA
B30-2.37.04DB Suction cup B30-2 HNBR, G1/4" Male, with dual flow control valve
Part no.: B30-2.37.04DB
B30-2.37.04DC Suction cup B30-2 HNBR, 1/4" NPT male, with dual flow control valve
Part no.: B30-2.37.04DC
B30-2.37.04DD Suction cup B30-2 HNBR, G3/8" male, with dual flow control valve
Part no.: B30-2.37.04DD
B30-2.37.04DE Suction cup B30-2 HNBR, 3/8" NPT male, with dual flow control valve
Part no.: B30-2.37.04DE
B30-2.37.04DF Suction cup B30-2 HNBR, 5x1/8" NPSF female, with dual flow control valve
Part no.: B30-2.37.04DF

Piab AB © 2018 Legal notice

Follow us

Contact us