We use cookies to make sure you get the best experience on our website. 
If you continue without changing your settings, you're agreeing to receive all cookies on the piab.com website.
Read more

Choose your country or region:
United Kingdom / US-English
Choose a region americas europe asia
americas europe asia

Europe, Middle East & Africa

Americas

Asia / Australia

    Languages
      • Americas
      • Europe
      • Asia
      • North America
      • South America
      • Other..
      • France
      • Germany
      • Italy
      • Poland
      • Russia
      • Spain
      • Sweden
      • Switzerland
      • United Kingdom
      • Other..
      • China
      • India
      • Japan
      • Singapore
      • South Korea
      • Other..

      Suction cup B110-2 Nitrile-PVC, B110-2.30

      3250097P

      Part no. B110-2.30

      • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
      • Lifting movement to separate small and thin objects.
      • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.
      • Filter disk made of PE.
      Metric   Imperial
      General
      Curve radius 2.36 in
      Movement, vertical max. 1.38 in
      Application Plastic injection molded parts, Dry sheet metal
      Fitting size None
      Fitting style None
      Fitting type None
      Fitting option None
      Material Nitrile-PVC (NPV)
      Suction cup model B
      Suction cup shape Bellows
      Volume 18.9 in³
      Weight 4.23 oz
      Dimension
      Height 2.14 in
      Outer diameter 4.53 in
      Performance — lifting forces
      Vertical lifting force
      6 -inHg 30.8 lbf
      18 -inHg 77.1 lbf
      27 -inHg 104 lbf
      Material
      Nitrile-PVC (NPV)
      Color Black
      Hardness 50 °Shore A
      Temperature 32 – 194 °F
      Material resistance
      Nitrile-PVC (NPV)
      Alcohol ++
      Concentrated acids +
      Ethanol N/A
      Hydrolysis ++
      Methanol N/A
      Oil +++
      Oxidation ++
      Gasoline +++
      Wear resistance +++
      Weather and ozone ++

      Dimensional drawings

      Please log in or Register to view the dimensional drawings.


      Accessories
      Part no.
      Fitting G1/2" female Al, with mesh filter 11UA
      Fitting 110, G1/2" female, clamp ring with mesh filter 11NC
      Fitting 110, 3/8" NPSF female, with mesh filter 11NB
      Fitting 110 G3/8" female, clamp ring with mesh filter 11NA
      Support / CAD
      CAD-file
      Please use desktop version/ordinary computer to download CAD files.
      Data sheets
      Manuals (1)
      Brochures (1)
      Certificates (1)
      White papers (1)
      Training (3)
        • Suction cups

          • How do I know which lifting forces I need?
            • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

          • How do I know which suction cup to choose?
            • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

          • How should Piab suction cups be stored?
          • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
            • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

          • What is DURAFLEX®?
            • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

        Request a quote

        Please log in or Register first in order to be able to request quotes.

        Create your FREE account and access all our content:

        • CAD files
        • Product availability
        • Request quotes
        • White papers
        • Newsletter
        Yes please!
        My piab
        Recent activities
        Product comparisons

        Piab AB © 2017 Legal notice

        Follow us

        Contact us