Feedback

Choose your language

Close

Suction cup B8 Conductive silicone, M5 male, B8.25.01AB

3250083SC

Part no. B8.25.01AB

  • Lifting movement to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface.
  • Suitable for level adjustment.
  • Suction cups of conductive silicone and semi-conductive EPDM are suitable for objects with sensitivity to static electricity.
Metric   Imperial
General
Curve radius 0.07 in
Movement, vertical max. 0.14 in
Application Electronic / semiconductor, Plastic injection molded parts, Dry sheet metal
Material Conductive Silicone (CSIL)
Suction cup model B
Suction cup shape Bellows
Volume 0.01 in³
Weight 0.01 oz
Fitting
Fitting size None
Fitting style Male
Fitting type M-thread
Fitting option None
Dimension
Height 0.76 in
Outer diameter 0.35 in
Performance — lifting forces
Vertical lifting force
6 -inHg 0.18 lbf
18 -inHg 0.36 lbf
27 -inHg 0.56 lbf
Material
Conductive Silicone (CSIL)
Color Black
Hardness 50 °Shore A
Temperature -67 – 446 °F
Material resistance
Conductive Silicone (CSIL)
Alcohol ++
Concentrated acids -
Ethanol N/A
Hydrolysis +
Methanol N/A
Oil -
Oxidation +++
Gasoline -
Wear resistance ++
Weather and ozone +++

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Spare parts
Part no.
Fitting M5 male, 5–8 01AB
Suction cup B8 Conductive silicone B8.25

Accessories
Part no.
Suction cup B8 Silicone B8.20
Suction cup B8 HNBR B8.47
Suction cup B8 Chloroprene B8.10
Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Brochures (1)
Certificates (1)
White papers (1)
Training (4)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in pound force (lbf).

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Request a quote

    Please log in or Register first in order to be able to request quotes.

    Piab AB © 2018 Legal notice

    Follow us

    Contact us