Evolving ourselves – and the website!  We're excited for you to experience our new beta website, and we would like for you to share your feedback with us so we can improve.          

Explore the new beta website!

Feedback

Choose your language

Close

Feed Nozzle Ø25 TC without handle, 02.02.674

feed_nozzles_nohandle

Part no. 02.02.674

  • Polished ≤ Ra 0.8.
  • To pick up the product in a smooth manner.
  • Adjustable air intake at two places. Available with TC connection.
Metric   Imperial
General
Finish Electropolished, General product contact surfaces: Ra≤0.8
Material POM, ASTM 316L
Weight 4.81 lb
Dimension
Diameter 41x1,5 mm (D)
Diameter 2 25x1,2 mm (D1)
Diameter 3 25x1,2 mm (D2)
Diameter 4 19.9 in (TC)
Length 2 35.0 in (L1)
Length 3 1006-1029 mm (L2)

Dimensional drawings

Please log in or Register to view the dimensional drawings.


Accessories
Part no.
Hose connector kit TC 25x1.2 02.02.966
Support / CAD
CAD-file
Please use desktop version/ordinary computer to download CAD files.
Data sheets
Request a quote

Please log in or Register first in order to be able to request quotes.

Piab AB © 2021 Privacy notice

Follow us

Contact us