Feed Nozzle Ø38, 02.02.617

Finish | Electropolished, General product contact surfaces: Ra≤0.8 |
---|---|
Material | POM, ASTM 316L |
Weight | 7.49 lb |
Diameter | 51x,12 mm (D) |
---|---|
Diameter 2 | 38.1x1.65 mm (D1) |
Diameter 3 | 38.1x1.65 mm (D2) |
Length | 32.1 in (L) |
Length 2 | 380 in (L1) |
Length 3 | 1091-1123 mm (L2) |
Please log in or Register to view the dimensional drawings.
Feed Nozzle Ø38
Please log in or Register first in order to be able to request quotes.