Vaculex® TP, Vaculex-TP
Product image may differ from actual product.
- Extremely versatile and handles a great variety of goods in size, shape and weight.
- Can be configured for many tasks.
- Grips the goods from any side and you can easily rotate either the lift or the goods 360º to place it where required.
- Standard max weight is 40 kg which can be increased to 65 kg.
Support / CAD
Vaculex® TP
Please use desktop version/ordinary computer to download CAD files.
Piab's Vaculex® Uplifting Airport Solutions [2019]
Airport Baggage Handling and Air Cargo Handling - using Vaculex TP
Baggage Handling - From Open Cart to Conveyor - using Vaculex TP BaggageLift
Baggage Handling at Cruise Ship Ports - using Vaculex TP BaggageLift
Depalletizing - at a Picking Station in a Distribution Center - using Vaculex TP
Ergonomic baggage handling at ports and airports using Vaculex TP Baggagelift
Fast, Safe Parcel Handling with Vaculex TP
Lifting a Beam with Vaculex TP
Loading Baggage from Chute to Open Cart - using Vaculex TP BaggageLift
Moving Parcels from Conveyor to Cage with Vaculex TP
Moving Parcels from Pallet to Conveyor with Vaculex TP
Order picking at Jysk Distribution Center - using Vaculex TP
Palletizing - Moving Parcels from Conveyor to Pallet - using Vaculex TP
Parcel handling at TNT - with Vaculex TP
Parcel Handling with Vaculex TP
Sorting Parcels between Cages Pallets and Conveyors using Vaculex TP
Unloading Baggage at Göteborg Landvetter Airport - using Vaculex TP
Unloading or loading Baggage between Open Carts and Conveyors - using Vaculex TP BaggageLift
Request a quote
Please log in or Register first in order to be able to request quotes.