High frequency lifter

Our most rapid lifters can grip and lift boxes as well as other packaged goods, in no time at all. They come equipped with a comfortable handle for one-hand use, allowing you to lift and move goods with very high frequency. This is the ideal solution for logistic centers and other operations where speed is essential.

Choose the product you want to lift
High Frequency vacuum Lifter Manual lifting vs smart lifting Personal på DB Schenker lyfter kartong med vakuumlyft Lifting baggage with handheld vacuum lifter Lifting metal component from conveyor using vacuum lifter Lifting

High-frequency lifting with TAWI

High speed material handling can be achieved much easier, than ever before. Simply grip and lift boxes and other packaged goods quickly and effortlessly with a dependable TAWI high speed lifter.

  • Lifting capacity: up to 140 lbs
  • Lifting speed: 0-1 m/s
  • Stroke: 1720 - 1840 mm
  • Lift, boxes, drums, baggage, food products and more at a rapid rate

Contact us for a quote

High speed lifting

With a TAWI High frequency lifter, you can can easily grip and lift boxes quickly with just one hand. The suction foot can hold most types of packaged goods.

  • High speed box lifting
  • Grip boxes from the top or the side
  • User-friendly, one-handed control handle
  • Customized suction feet to fit your specific boxes
  • Rotate boxes 360°
  • Suction feet can be customized to fit your needs
  • Available in stainless steel for easy cleaning
  • Effortlessly grip goods from the top and release precisely where they need to be
  • Fast and efficient box handling
  • Customized suction feet to suit your particular needs
  • Boxes can be rotated 360° and released precisely where you need it to be
  • Lift all types of baggage effortlessly
  • Angle adapter allows picking up bags at 90° angle
  • Safe and user friendly baggage lift

Product Details

Our most rapid lifter, the TAWI High frequency lifter is available in 4 models with lifting capacity from 75lbs-140lbs.

  • Information
    Lifting capacity75 lbs
    Hose diameter80 mm
    Lifting speed0-1 m/s
    Max length lift tube3000 mm
    Stroke1840 mm
  • Media
    VacuCobra VC20 high speed vacuum lifter
  • Information
    Lifting capacity100 lbs
    Hose diameter100 mm
    Lifting speed0-1 m/s
    Max length lift tube3000 mm
    Stroke1720 mm
  • Media
    VacuCobra VC35 high speed lifter
    VacuCobra VC35 stainless steel lifter
    VacuCobra VC35 with adapter
  • Information
    Lifting capacity120 lbs
    Hose diameter120 mm
    Lifting speed0-1 m/s
    Max length lift tube3000 mm
    Stroke1720 mm
  • Media
    VacuCobra high speed lifter
    VacuCobra VC40 high speed box lifter
    VacuCobra VC40 high frequency box lifter
  • Information
    Lifting capacity140 lbs
    Hose diameter140 mm
    Lifting speed0-1 m/s
    Max length lift tube3000 mm
    Stroke1720 mm
  • Media
    VacuCobra high speed lifter
    VacuCobra VC50 side lift
    VacuCobra VC50 side lifter

High speed lifting for a high speed workflow

Does the speed of your workflow need to be enhanced? A high-speed TAWI lifter generates an efficient and effortless workflow.

Save your business time and money with vacuum lifting

This high-speed vacuum lifter picks up boxes of all shapes and sizes, quickly and easily, securely gripping them from the top or from the side. Whenever you need to load or unload packaged goods, the TAWI High frequency lifter will make the job effortless, efficient and ergonomic. The comfortable handle lets you pick up boxes and other packaged goods using only one hand, easily controlling the lifting height with your fingertips. The control is quickly adjusted from the right to left side of the handle to suit left or right handed users.

Time-efficient handling

Loading or unloading pallets has never been easier. Pick up goods from the top or from the side, turn the load if needed and quickly release it in the exact position where you need it. A swivel integrated in both the top and bottom of the tube lifter allows you to rotate the goods and not the lifter, ensuring high precision. The quick-release function makes sure no time is wasted when releasing the load. TAWI High frequency lifter facilitates high-frequency lifting, streamlining the manual handling of goods in any logistic department, distribution center or warehouse.

Custom made to suit your needs

The suction feet used to grip the load comes in various shapes and sizes and can also be custom made to fit your load. Carton boxes are the most common load lifted by the TAWI High frequency lifter, but food industry clients also use it to lift other goods such as blocks of cheese or meat, milk cartons or wine boxes. The High frequency lifter is also commonly used for baggage handling in airports.

Need more info? Contact us here

Reach out to us anytime and we’ll be happy to help you.
Do you need an urgent response, please call us at 630-655-2905
(8 AM–5 PM, CDT)
Are you looking for replacement parts? Please contact us at la.us.sales@piab.com.

i
Get in touch?

Please specify what you want to lift with measures and weight, size of working area, and lifting height to get as accurate a quote as possible.

Are you unsure?
Call us at 630-655-2905 (8 AM–5 PM, CDT) for advice

Get in touch

Go to the top