Vaculex® ParceLift increases productivity when unloading loose loaded cargo into or out of trucks and containers. The vacuum lifter is mounted onto a telescopic conveyor and can be both factory-fitted (onto a new telescopic conveyor) or retro-fitted (to your existing telescopic conveyor) at your premises. It can handle a great variety of products and/or parcels in terms of size, shape and weight, up to 40 kg. The ergonomic and user-friendly Vaculex® ParceLift allows the user to grip an item from any side, turn it 360° and release as required.